IESNA:LM-63-2002
[TEST]P1055589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2801
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1597.4 1584.2 1577 1566.3 1549.6 1526.9 1501.8 1473.1 1439.6 1403.8
1364.4 1321.4 1274.8 1227 1176.8 1125.4 1072.9 1016.7 960.6 904.4
845.9 788.5 732.4 673.8 611.7 555.5 495.8 434.9 374 314.2
253.3 198.3 145.8 95.6 51.4 17.9 0
1597.4 1604.5 1596.2 1580.6 1554.3 1518.5 1480.3 1437.3 1389.5 1339.3
1281.9 1224.6 1164.9 1101.5 1037 971.3 904.4 837.5 770.6 702.5
636.8 572.3 509 446.8 387.1 330.9 274.8 228.2 192.4 158.9
126.6 98 72.9 50.2 31.1 13.1 0
1597.4 1589 1573.5 1538.8 1497 1446.8 1390.7 1325 1255.7 1180.4
1102.7 1023.9 942.6 865 788.5 714.4 644 575.9 512.5 452.8
396.7 350.1 315.4 280.8 248.5 219.8 192.4 167.3 143.4 120.7
100.4 80 62.1 44.2 28.7 13.1 0
1597.4 1590.2 1559.1 1516.1 1461.2 1394.2 1322.6 1241.3 1149.3 1054.9
965.3 876.9 790.9 710.9 638 568.7 504.2 443.2 395.5 362
330.9 301.1 268.8 243.7 217.4 194.7 172 150.5 130.2 112.3
93.2 75.3 58.5 41.8 26.3 11.9 0
1597.4 1595 1569.9 1519.7 1456.4 1385.9 1304.6 1213.8 1115.9 1020.3
925.9 832.7 747.9 669 597.4 530.5 469.5 417 382.3 350.1
319 292.7 262.8 236.6 213.9 191.2 169.7 149.3 129 109.9
92 74.1 57.3 41.8 27.5 13.1 0
